For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKR L - 3-way ball valve in block design
Bill of material
3 BKR 20 L
DES
Identifier
3 BKR 20 L
DN
Nominal diameter
19 mm
G
Connecting thread
G 3/4" -14
OL
Overlap
positive (closed)
LW
Clearance
18.0 mm
OP
Operating pressure
PN 400
AF
Width across flats
17 mm
SF
Safety factor
1.5
L
Length
148 mm
H1
Height
71 mm
H4
Height
37.5 mm
H5
Height
28.5 mm
H6
Height
18 mm
A
Hole distance
85 mm
B
Width
113 mm
D
Diameter
8.7 mm
S
Plate thickness
5 mm
I
Thread length
19 mm
SW1
Width across flats
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.